DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DX81-LITH-NBBattery Module For External Power Supply of DX80 Radio Devices3086018Antenna connectionNo radio participantProtection classIP67
DX80G2M6S-PB2Wireless system Transfer of I/O Data to Star Topology3025756Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA
DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR2M-HB2Wireless system Transmission of serial data in tree topology3017423Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80G2M6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087099Input typePNPFunctionPoint-to-pointOutput typePNP