DX80DR2M-H10-NBWireless system Transmission of serial data in tree topology3807975FunctionTree topology
DX80N2X6S-P6Wireless system Transfer of I/O Data to Star Topology3095667Input typeSerial interfaceFunctionStar topology
DX80DR2M-HWireless system Transmission of serial data in tree topology3011433Input type-FunctionTree topologyOutput type-
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DX80DR9M-H2Wireless system Transmission of serial data in tree topology3013102Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H2CWireless system Transmission of serial data in tree topology3016763Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DX80DR9M-H5Wireless system Transmission of serial data in tree topology3014170Input typeNPN/PNP, 0...20 mAFunctionTree topologyOutput typeNMOS
DX80DR9M-H1EWireless system Transmission of serial data in tree topology3018136Input typeNPN/0...20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS