DX80N2Q45B2L-NH-NBRadio Transmission System Transfer of I/O Data to Star Topology3803769Output type4-color LED indicator
DX80N2Q45THRadio Transmission System Base Unit for Serial Sensors3026123FunctionTemperature sensorOutput type2-color LED indicator (red/green)
DX80N2Q45TH-NBRadio Transmission System Base Unit for Serial Sensors3802786FunctionTemperature sensorOutput type2-color LED indicator (red/green)
DX80N2Q45THAWireless system Transfer of I/O Data to Star Topology3807036Input typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DX80N2Q45VTRadio Transmission System Basic device for type QM42VT1 vibration and temperature sensors3088439FunctionVibration sensorOutput type4-color LED indicator
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V