DX80N2Q45UAA-NBRadio Transmission System Base Unit for Serial Sensors3805968Input typeDiscrete (sensor)/thermistorFunctionProximity switchOutput type4-color LED indicator
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP/0…20 mA/0…10 V, 10k thermistor, counterFunctionStar topology
DX80N2Q45UAC-NBRadio Transmission System Base Unit for Serial Sensors3805972Input typeDiscrete (sensor)/thermistorFunctionProximity switchOutput type4-color LED indicator
DX80N2Q45VT-NBRadio Transmission System Base Unit for Serial Sensors3802765Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DX80N2X1S-P14-NBWireless system Transfer of I/O Data to Star Topology3801887Input typeNPN/PNP/0…20 mA/0…10 V, 10k thermistor, counterFunctionStar topology
DX80N2Q45VTRadio Transmission System Basic device for type QM42VT1 vibration and temperature sensors3088439Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V