DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
K70DXN2T2GRYQPick-to-Light Pick-and-place sensor3096946Input typeCommunication protocolFunctionLimit switch
DX80N2X1W0P0ZTDWireless system Transfer of I/O Data to Star Topology3092926Input typeMagnetic field sensorFunctionStar topology
DX80N2X1W0P0ZTAWireless system Transfer of I/O Data to Star Topology3800196Input typeMagnetic field sensorFunctionStar topology
DX80N2Q45CVRadio Transmission System Transfer of I/O Data to Star Topology3026111Input typeDiscrete (sensor)FunctionProximity switch
DX80N2Q45VTP-NBRadio Transmission System Base Unit for Serial Sensors3806266Input typeVibration/temperatureFunctionVibration sensor