DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
DX80N2X2S-P5Wireless system Transfer of I/O Data to Star Topology3018143Input typeNPN/0...20 mA/0...10 VDCFunctionStar topologyOutput typeNMOS
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DX80N2X6S-PB2Wireless system Transfer of I/O Data to Star Topology3025759Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA
DX80N2X1S-P14-NBWireless system Transfer of I/O Data to Star Topology3801887Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DX80DR9M-H5Wireless system Transmission of serial data in tree topology3014170Input typeNPN/PNP, 0...20 mAFunctionTree topologyOutput typeNMOS
DX80N2X1S-P1EWireless system Transfer of I/O Data to Star Topology3018089Input typeNPN/0...20 mA or 0...10 V/thermistorFunctionStar topologyOutput typeNMOS
DX80N2X6S-PB2-KRWireless system Transfer of I/O Data to Star Topology3091014Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA
DX80G2M6S-PB2Wireless system Transfer of I/O Data to Star Topology3025756Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA
DX80N2X6S-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3087105Input typePNP/0...20 mAFunctionPoint-to-pointOutput typePNP/0...20 mA