DX80N2Q45VTPRadio Transmission System Base Unit for Serial Sensors3806265Input typeVibration/temperatureFunctionVibration sensor
DX80N2Q45VTPD NBRadio Transmission System Base Unit for Serial Sensors3811846Input typeVibration/temperatureFunctionVibration sensor
DX80N2Q45BL-YGRadio Transmission System Transfer of I/O Data to Star Topology3087463Input typePushbuttonOutput type2-color LED indicator (yellow/green)
DX80N2Q45BL-RYRadio Transmission System Transfer of I/O Data to Star Topology3055351Input typePushbuttonOutput type2-color LED indicator (red/yellow)
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
QM30VT2Vibration & Temperature Sensor With Serial Interface3806276Communication protocolModbus RTU, RS485Electrical connectionCable with connectorHousing materialAluminiumProtection classIP67
QM30VT2-SS-9MVibration & Temperature Sensor With Serial Interface3806274Communication protocolModbus RTU, RS485Electrical connectionCableHousing materialStainless steelProtection classIP69
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DX80N9Q45RDRadio Transmission System Transfer of I/O Data to Star Topology3095678Input typePotential-free contacts or NAMUR
DX80N9Q45VTRadio Transmission System Base Unit for Serial Sensors3097146Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DX80N9Q45RD-QPF-0.5Radio Transmission System Transfer of I/O Data to Star Topology3097802Input typePotential-free contacts or NAMUR