DX80N2X6W0P0V4V4Wireless system Transfer of I/O Data to Star Topology3083056Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4Wireless system Transfer of I/O Data to Star Topology3083084Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083139Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80N9Q45BL-RYGBRadio Transmission System Transfer of I/O Data to Star Topology3097803Output type2-color LED indicator (red/yellow)
DX80N9Q45VTRadio Transmission System Base Unit for Serial Sensors3097146FunctionVibration sensorOutput type4-color LED indicator
DX80N9Q45THRadio Transmission System Base Unit for Serial Sensors3097804FunctionTemperature sensorOutput type2-color LED indicator (red/green)
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V