DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4…20 mA/0…10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0…20 mA or 0…10 V
DX80N2X6S0P0V4V4Wireless system Transfer of I/O Data to Star Topology3079961Input type0…10 VFunctionStar topologyOutput type0…10 V
DX80N2X6S0P0M4M4Wireless system Transfer of I/O Data to Star Topology3078860Input type0…20 mAFunctionStar topologyOutput type0…20 mA