DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
M12FT3QTemperature and Humidity Sensor Zubehör3085306Communication protocolModbus RTU, RS485Electrical connectionConnectorProtection classIP67
DX80G2M6S0P0V4V4Wireless system Transfer of I/O Data to Star Topology3079962Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4Wireless system Transfer of I/O Data to Star Topology3083084Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80SR2ME-HWireless system Transmission of serial data in tree topology3800205Input type-FunctionPoint-to-pointOutput type-
DX80DR2M-H4Wireless system Transmission of serial data in tree topology3013813Input typeRTD/PT100 3-wireFunctionTree topologyOutput type-
DX80G2M2S-P7Wireless system Transfer of I/O Data to Star Topology3017456Input typeNPNFunctionStar topologyOutput typeNMOS
DX80N2X2S-P7CWireless system Transfer of I/O Data to Star Topology3018807Input typeNPNFunctionStar topologyOutput typeNMOS
DX80P2A6SWireless system Transfer of I/O Data to Star Topology3018379Input type-FunctionStar topologyOutput type-
DX80G2M6S0P0M4M4Wireless system Transfer of I/O Data to Star Topology3078861Input type0...20 mAFunctionStar topologyOutput type0...20 mA