DX80K2M6-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3092940Input typePNPFunctionPoint-to-pointOutput typePNP
DX80N2Q45VT-NBRadio Transmission System Base Unit for Serial Sensors3802765Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DX80G2M6S-PB2Wireless system Transfer of I/O Data to Star Topology3025756Input typePNP/0…20 mAFunctionStar topologyOutput typePNP/0…20 mA
DX80N2X6S-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3087105Input typePNP/0…20 mAFunctionPoint-to-pointOutput typePNP/0…20 mA
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DX80K2M6-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3092938Input typePNP/0…20 mAFunctionPoint-to-pointOutput typePNP/0…20 mA
DX80G2M6S-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3087097Input typePNP/0…20 mAFunctionPoint-to-pointOutput typePNP/0…20 mA
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DX80N2Q45VTRadio Transmission System Basic device for type QM42VT1 vibration and temperature sensors3088439Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DXM100-S1R2PNetwork Controller With Integrated 900-MHz Data Radio3095657Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topology