TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
BI12-M30-2APS8X2-H1141Inductive Safety Sensor100016608Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)12
SLLE14-980-SSafety light curtain Emitter3809035CascadableNoScan field (mm)980Number of beams112Optical resolution (mm)14
SLLCE14-980-SSafety light curtain Emitter3809029CascadableYesScan field (mm)980Number of beams112Optical resolution (mm)14
SLLR14-980-SSafety light curtain Receiver3809036CascadableNoScan field (mm)980Number of beams112Optical resolution (mm)14
SLLCR14-980-SSafety light curtain Receiver3809030CascadableYesScan field (mm)980Number of beams112Optical resolution (mm)14
SLSE30-1650Q5Safety light curtain for personnel safety Emitter3071246CascadableNoScan field (mm)1650Number of beams110Optical resolution (mm)30
SLSE30-1650Q8Safety light curtain for personnel safety Emitter3072377CascadableNoScan field (mm)1650Number of beams110Optical resolution (mm)30