TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SLPE25-270Safety light curtain Emitter3083656CascadableNoScan field (mm)270Number of beams14Optical resolution (mm)25
SLPE25-690Safety light curtain Emitter3083659CascadableNoScan field (mm)690Number of beams35Optical resolution (mm)25
SLPCE25-1110Safety light curtain Emitter3083707CascadableYesScan field (mm)1110Number of beams56Optical resolution (mm)25
SLPCE14-970Safety light curtain Emitter3083684CascadableYesScan field (mm)970Number of beams97Optical resolution (mm)14
SLPE14-270Safety light curtain Emitter3083632CascadableNoScan field (mm)270Number of beams27Optical resolution (mm)14