TBSB-A1-CS12Safety technology Switch box for disconnecting the actuator voltage V2100003274Protection classIP65
SLSCE30-1050Q8Safety Light Curtain Cascadable Emitter3072411CascadableYesScan field (mm)1050Number of beams70Optical resolution (mm)30
SLLCE23-1050-SSafety Light Curtain Emitter3809043CascadableYesScan field (mm)1050Number of beams60Optical resolution (mm)23
SLSCP30-1050P88Safety Light Curtain Cascadable Emitter/Receiver Pair3073988CascadableYesScan field (mm)1050Number of beams70Optical resolution (mm)30
SLLP14-1050P55Safety Light Curtain Emitter/Receiver Pair3089539CascadableNoScan field (mm)1050Number of beams120Optical resolution (mm)14
AT-FM-10KSafety relays For Two-hand Control System3060698Protection classIP20Switching element function2 x NO contact
LS2E30-1050Q8Light Screen for Machine Safety Applications Emitter3073530CascadableNoScan field (mm)1050Number of beams56Optical resolution (mm)30
SLLCP23-1050P88Safety Light Curtain Pair3089769CascadableYesScan field (mm)1050Number of beams60Optical resolution (mm)23
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link