TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
BI12-M30-2APS8X2-H1141Inductive Safety Sensor100016608Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)12
SLLE40-350-SSafety light curtain Emitter3808931CascadableNoScan field (mm)350Number of beams10Optical resolution (mm)40
SLLCE23-1820-SSafety light curtain Emitter3809175CascadableYesScan field (mm)1820Number of beams104Optical resolution (mm)23
SLLCE23-1750-SSafety light curtain Emitter3809163CascadableYesScan field (mm)1750Number of beams100Optical resolution (mm)23
SLLE14-910-SSafety light curtain Emitter3809023CascadableNoScan field (mm)910Number of beams104Optical resolution (mm)14
SLLE23-1820-SSafety light curtain Emitter3809181CascadableNoScan field (mm)1820Number of beams104Optical resolution (mm)23
SLLE23-1750-SSafety light curtain Emitter3809169CascadableNoScan field (mm)1750Number of beams100Optical resolution (mm)23
SLLCE40-350-SSafety light curtain Emitter3808925CascadableYesScan field (mm)350Number of beams10Optical resolution (mm)40
SLLCE14-910-SSafety light curtain Emitter3809017CascadableYesScan field (mm)910Number of beams104Optical resolution (mm)14