Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW865-868-Q28-M-HT-B332 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-Q28-M-HT-B332
Order ID no. 100000801
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
28 mm x 28 mm x 3,4 mm
EPC memory (Byte)
56
Freely usable memory (Byte)
256
Memory size (Byte)
332
Memory type
EEPROM
Mounting
On metal
Protection class
IP68
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-55
Key Features
Memory size (Byte)
332
Memory type
EEPROM
Protection class
IP68
Mounting
On metal
In Stock
Price Group
F1
List Price
4,82 €
home
Turck-Shop
Products
Others
TW865-868-Q28-M-HT-B332
Item Total
4,82 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support