Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI30U-EM30WD-RP6X 12M | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
NI30U-EM30WD-RP6X 12M
Order ID no. 1635358
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
NC contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E2
List Price
135,40 €
home
Turck-Shop
Products
Others
NI30U-EM30WD-RP6X 12M
Item Total
135,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support