Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BRT-100X50 | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-100X50
Order ID no. 3045000
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Design
Rectangular
Dimensions (L x W x H)
8 mm x 50,6 mm x 101 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
16,30 €
home
Turck-Shop
Products
Others
BRT-100X50
Item Total
16,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support