Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS8EANLP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
VS8EANLP
Order ID no. 3803428
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
14,6 mm x 8 mm x 25,7 mm
Electrical connection
Cable
Function
Retroreflective sensor with polarizing filter
Housing material
Plastic
Light type
Red
Max. range (mm)
1600
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Light type
Red
Function
Retroreflective sensor with polarizing filter
Output function
NPN
Max. range (mm)
1600
In Stock
Price Group
F3
List Price
170,30 €
home
Turck-Shop
Products
Others
VS8EANLP
Item Total
170,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support