Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
XS26-ISDD | TURCK - Your Global Automation Partner
Safety Module Expandable Programmable Safety Controller
XS26-ISDD
Order ID no. 3812484
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Design
Rectangular
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Controller
Housing material
Plastic
Protection class
IP20
Key Features
Function
Controller
Protection class
IP20
In Stock
Price Group
F3
List Price
1.450,00 €
Item Total
1.450,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Machine Safety
Safety Controllers
XS26-ISDD
Contact Support