Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-M12-RN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-M12-RN6X
Order ID no. 4606729
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NC contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI4-M12-RN6X
In Stock
Price Group
E1
List Price
80,30 €
Item Total
80,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support