Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-IKE-AP6X-H1141 | TURCK - Your Global Automation Partner
Magnetic Field Sensor
BIM-IKE-AP6X-H1141
Order ID no. 46216
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
30 mm x 14,6 mm x 28 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-Zn
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
56,90 €
home
Turck-Shop
Products
Others
BIM-IKE-AP6X-H1141
Item Total
56,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support