Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM52-24M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR Connection Cable
RKM52-24M
Order ID no. 6638270
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
24
Cable quality
PUR
Connector A - Number of pins
4+PE
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
12
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
300
Key Features
Cable length (m)
24
Cable quality
PUR
In Stock
Price Group
K2
List Price
179,10 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKM52-24M
Item Total
179,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support