Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKF 12-12-1.5 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
CKF 12-12-1.5
Order ID no. U0985-65
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1.5
Connector A - Number of pins
12
Current (A)
8
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Voltage (V)
300
Key Features
Connector A - Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
In Stock
Price Group
K1
List Price
83,30 €
home
Turck-Shop
Products
Connectivity
Receptacles
CKF 12-12-1.5
Item Total
83,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support