Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 30-0.5M/M20 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
RSF 30-0.5M/M20
Order ID no. U2-06796
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
0.5
Current (A)
9
In Stock
Price Group
K1
List Price
27,50 €
home
Turck-Shop
Products
Connectivity
Receptacles
RSF 30-0.5M/M20
Item Total
27,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support