SSA-EB1PS1-02-A01SSA-EB1 Panel-mount Emergency Stop Push Button; ISD Connect Compatible; 40 mm Actuator; Contacts: 2NC; M12 QD Pigtail; 30 mm Mountin3811876
SSA-EB1PLGRS1-0DECQ8Emergency Stop with ISD: 30 mm Mount with 40 mm Push Button; Illuminated Color: Green/Red Flashing; 2 N.C. OSSD Safety Contacts, IP63811873
EA5R900PIXMODQ-91551EZ-ARRAY Receiver:900mm (35.4 Inch); Range 400mm- 4m;Input:12-30V dc; Outputs:2 Solid Sate PNP 2 Analog 4-20mA EIA-4; 8-Pin EURO St3091551
SLLCP23-490-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 490 mm (19.3 in.); Housing: Yellow; Connection: Re3800115
SLLCP23-980-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 980 mm (38.6 in.); Housing: Yellow; Connection: Re3800120
SLLCP23-560-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 560 mm (22.0 in.); Housing: Yellow; Connection: Re3800116
SSA-EB1PL-12ECQ8-WCSSA-EB1 30 mm Mount Emergency Stop Push Button; Red-Solid illuminated base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-PNP; M12 8-pin Q3803637
SSA-EB1P-02ECQ4CSSA-EB1 30 mm Mount Emergency Stop Push Button:; Non-illuminated base; 40 mm Actuator; IP65; Contacts: 2NC; M12 4-pin QD; Safety BUS3811427
SSA-EB1PLS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Red-Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-PNP; M12 8-pin Q3811875
SSA-EB1PLGRS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Green and Red Flash/Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-3812825
SLSCP14-1200P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1200 mm (41.4 in); Response Time: (Tr) 40 ms; Number Of Beams: 160; Casca3805339
MAR3016PX485Q-804335A-GAGE MINI-ARRAY Beams: 40; Range: 0.9 to 16.5 m (35 in - 52 ft); ht. 841 mm (33.1 in) Input 16 - 30 V dc; Output: 1 PNP; 150 mm (63804335