RI360P1-QR14-ELU4X2/S97 3MInductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1593006Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-4096X2-H1181Contactless Encoder Incremental: 4096 ppr1593158Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M2-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002110Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M4-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002198Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-43H40S-4C4096-H1181Incremental Encoder100011477Output typeIncrementalFlange diameter (mm)100Shaft diameter D (mm)40 mmShaft TypeHollow shaft
REI-43H40S-2B4096-H1181Incremental Encoder100011465Output typeIncrementalFlange diameter (mm)100Shaft diameter D (mm)40 mmShaft TypeHollow shaft
RI360P0-QR24M0-0400X2-H1181Contactless Encoder Incremental: 400 ppr1593113Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-10S6S-4B4096-H1181Incremental Encoder100010337Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-10S6C-4B4096-H1181Incremental Encoder100010259Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-10S10C-4B4096-H1181Incremental Encoder100010268Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REI-10S12S-4B4096-H1181Incremental Encoder100010355Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)12 mmShaft TypeSolid shaft
REI-10SA1S-4B4096-H1181Incremental Encoder100010364Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft