TBEN-L5-4RFID-8DXP-LNXCompact RFID Module for Ethernet Linux for Implementation by System Integrators6814124Network protocolTCP/IPNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L4-4RFID-8DXP-CDSCompact multiprotocol RFID module for Ethernet CODESYS V36814121Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-CDSCompact multiprotocol RFID module for Ethernet CODESYS V36814120Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
RI360P0-EQR24M0-INCRX2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 1 … 5000 ppr1590912Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
STRM M20X1.5 SCHWARZMounting Accessories Cable gland6965902Housing materialPlasticProtection classIP67
BCF10-Q20L60-RP4XCapacitive sensor2504037Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
M16X1.5 CABLE GLAND BLACKMounting Accessories Cable gland6900387Housing materialPlasticProtection classIP67
TP-310BHT-M8-L10 2M/D809Calibration certificate9910752Electrical outputResistanceMeasuring range-50...120 °C
BCF10-Q20L60-AP4XCapacitive sensor2504028Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10