EA5R150PIXMODSRLCQ-93124EZ-ARRAY Receiver: 150 mm (5.9 in); Range:(matching emitter sold separately) 30 mm - 1500 mm; Input:12-30 V dc; Outputs:2 Solid-Sate3093124
WLS28-2CW285DXPWM2Q-93802WLS28-2 Work Light Strip; Length: 285 mm; PWM Dimming reverse logic +Vdc to turn on; Voltage: 12-30 V dc; Environmental Rating: IP503093802
K50PFF100ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811250
K50PFF50ALRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811245
TTR445BMSB4G-2.0FL-CTRTTR Series 4 Beam Sensor Array 17.5 inch Between Frame; 18.0 inch Conveyor Width; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimod3810082
TTR381BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 15.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810318
K50PFF50AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811241