TBEN-L5-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TXF710-00VP20TXF700 HMI product series in IP67 design 10″ display with TX VisuPro runtime100017845Protection classIP67Diagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TXF810-00VP30TXF800 HMI product series in IP67 design 10″ display with TX VisuPro runtime100052814Protection classIP67Diagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TX410-P3CV01TX400 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100051169ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10TouchscreenCapacitive
TX810-P3CV01TX800 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046994ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TX710-P3CV01TX700 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002031ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front