PIAT215UPlastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 5 m; Angle, Thread; Free cut3045050
PIPS26UM.62Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 2 m; Probe, Sideview; Free cut3072319
PIAT23TMB5Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 1 m; Angle, Thread; SteelSkin, TMB5 Termination3072715
PBCT23TMB5M6Plastic Fiber; Diffuse Reflective; Core Dia.: 0.5 mm & 9 x 0.25 mm; Fiber Length 1 m; Coaxial; M6 X 0.75 Thread; SteelSkin; Terminat3801619
PBAT23TSL5TA-VLPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 1 m; Right Angle, Thread M3; Stainless Protective Jacket; 25 mm B3807518
SC22-3E-C-30944Safety Controller Ethernet: 22 Inputs; 3 pairs of PNP Safety Outputs (0.5 Amp each); 10 Status Outputs (1 amp total); 32 Virtual Sta3030944