Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSWM19-E01-2/S90 (OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Connection Cable
BSWM19-E01-2/S90 (OBS)
Order ID no. 6935132
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable diameter (mm)
7.9
Cable length (m)
2
Cable quality
TPU
Connector A
Male, M16 x 0.75, Angled
Connector A - Number of pins
19
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Plug body
Plastic
Voltage (V)
300
home
Turck-Shop
Products
Others
BSWM19-E01-2/S90 (OBS)
Item Total
111,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
111,10 €