WLAWW190X180QWLA Area Work Light; Warm White LEDs; Dimensions: 190X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: White; Euro-s3018191
WLAR190X180L11WLA Area Work Light; Dimensions: 190 X 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Red; 11 Deg Lens; 2 m (6.5 f3018537
WLAG190X180L11WLA Area Work Light; Dimensions: 190 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; 2 m (6.53018515
PIF630UM.78M.16DPlastic Fiber, Opposed Mode; Core Dia.: 1.5 mm; Fiber Length 10 m; Stainless Ferrule O.D. 4 mm X 19.8 mm long; Free cut3803792
WLAWW190X180L30QWLA Area Work Light; Dimensions: 190 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Warm White; +/-30 Deg Lens;3808553
Q12AP6FF50Q3-73606WORLD-BEAM Q12 Series: Fixed-Field; Range: 50 mm Cutoff; Input: 10-30V dc; Output: LO (Light Operate) PNP; Pico 3-pin 500mm (19.7in)3073606
EZLSA-HTE-R23-1050-FEZ-SCREEN LS; Remote Fixed Blanking; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Y3803180
SLPVAR14-690EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm Response (Tr): 19.5 ms; Beams: 69; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805343
SLPVAE14-690EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 14 mm Response (Tr): 19.5 ms; Beams: 69; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805347