Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FW-M23ST19Q-G-CP-ME-XX-10 | TURCK - Your Global Automation Partner
Field-Wireable Connector
FW-M23ST19Q-G-CP-ME-XX-10
Order ID no. 6604051
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
19
Coupling nut/screw material A
Brass
Cross-sectional connection max. (mm²)
1 mm²
Current (A)
8
Plug body
Brass
Product type
Field-wireable connector
Screw-in thread
PG9
Voltage (V)
150
In Stock
Price Group
K1
List Price
47,40 €
Item Total
47,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FW-M23ST19Q-G-CP-ME-XX-10
Contact Support