RI360P2-QR20-LU4X2-0.15-DT04-3PMiniature Encoder With Analog Output100001812Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI120P2-QR20-LU4X2-0.15-DT04-3PMiniature Encoder With Analog Output100001817Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI20P2-QR20-LU4X2-0.15-DT04-3PMiniature Encoder With Analog Output100001813Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI40P2-QR20-LU4X2-0.15-DT04-3PMiniature Encoder With Analog Output100001814Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI240P2-QR20-LU4X2-0.15-DT04-3PMiniature Encoder With Analog Output100001818Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI60P2-QR20-LU4X2-0.15-DT04-3PMiniature Encoder With Analog Output100001815Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI90P2-QR20-LU4X2-0.15-DT04-3PMiniature Encoder With Analog Output100001816Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft