Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45XAS1CV4Q | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
Q45XAS1CV4Q
Order ID no. 3040785
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
56,4 mm x 44,5 mm x 101,6 mm
Electrical connection
Connector
Focal distance (mm)
100
Function
Convergent mode sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red
Operating mode
Convergent
Protection class
IP67
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q45XAS1CV4Q
Item Total
310,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
310,20 €