SSA-EB1PLS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Red-Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-PNP; M12 8-pin Q3811875
TTR501APSB5T-2.0FL-063TTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812016
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014
TTR660APSD3D-2.0FL-153TTR Series 3 Beam Sensor Array 26.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812144
TTR352BMSA6T-2.0FL-059TTR Series 6 Beam Sensor Array 13.8 inch Between Frame; Beam Spacing: 54 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 2.03812261
TTR713APSB6D-0.5Q5-CTRTTR Series 6 Beam Sensor Array 28.08 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303812318
TTR558RPSA6T-0.5Q5-CTRTTR Series 6 Beam Sensor Array 22.0 inch Between Frame; Beam Spacing: 54 mm Standard Gain Range: 120mm; Output: DO PNP Input 18 - 303812415
TTR558RPSB6T-2.0Q3-061TTR Series 6 Beam Sensor Array 22.0 Inch Between Frame Beam Spacing: 93.1mm Standard Gain Range: 120 mm Output: DO PNP Input: 18-30V3812543
TTR762RPSD4T-2.0Q5-CTRTTR Series 4 Beam Sensor Array 30.0 inch Between Frame; Beam Spacing: 162 mm Standard Gain Range: 120 mm ; Output: DO PNP Input: 18-3812485
SSA-EB1PLGRS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Green and Red Flash/Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-3812825