Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT30R-2045-I2-H1143 | TURCK - Your Global Automation Partner
Special customization, no UL!
PT30R-2045-I2-H1143
Order ID no. 100052809
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)/polyarylamide 50% GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0...30 bar
Pressure type
Relative pressure
Process connection
7/16″-20 UNF female thread (Schrader)
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
126,10 €
home
Turck-Shop
Products
Others
PT30R-2045-I2-H1143
Item Total
126,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support