PBCT21.5TPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm & 9 x 0.25 mm; Fiber Length 0.5 m; Coaxial, Thread; T Termination3048013
PBCT23TMB5M5Plastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm & 9 x 0.25 mm; Fiber Length 1 m; Coaxial, M5 X 0.5 Thread; SteelSkin, TMB5 Term3097212
PBF26UHFM2.5Plastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 2 m; Ferrule; DuraBend, Free cut3073351
PIAT215UPlastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 5 m; Angle, Thread; Free cut3045050
PIPS26UM.62Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 2 m; Probe, Sideview; Free cut3072319
PIAT23TMB5Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 1 m; Angle, Thread; SteelSkin, TMB5 Termination3072715
PBCT23TMB5M6Plastic Fiber; Diffuse Reflective; Core Dia.: 0.5 mm & 9 x 0.25 mm; Fiber Length 1 m; Coaxial; M6 X 0.75 Thread; SteelSkin; Terminat3801619
PBAT23TSL5TA-VLPlastic Fiber, Diffuse Reflective; Core Dia.: 0.5 mm; Fiber Length 1 m; Right Angle, Thread M3; Stainless Protective Jacket; 25 mm B3807518
FCS-N1/2A4P-LUX-H1141Flow Monitoring Immersion Sensor with Integrated Processor6870804Protection classIP65