Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
FCS-N1/2A4P-LUX-H1141 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-N1/2A4P-LUX-H1141
Order ID no. 6870804
In Stock
Item Total
652,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-N1/2A4P-LUX-H1141
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
1/2″ NPT
Protection class
IP65
Key Features
Protection class
IP65
Price Group
D2
List Price
652,00 €
Contact Support