RI360P0-EQR24M0-2500X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 2500 ppr100020402Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-INCRX2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 1 … 5000 ppr1590912Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TX815H-P3CV01TX800 HMI/PLC product series 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU100052811ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TX721-P3CV01TX700 HMI/PLC product series 21″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002033ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5TouchscreenCapacitive, Glass front
QS18VP6LP-803724WORLD-BEAM: Polarized Retro; Range: 3.5 m; Input: 10-30V dc; Output: Complementary PNP; 19 in Flying Leads Cable3803724
BRT-53X19A-803697Retroreflective Target: Rectangular: 53 x 19 mm; Reflectivity Factor: 1.4; Max. Temp.= 50 degrees C; Plastic - Two Screw Holes for M3803697