SG-TL70-Y-100MA24TL70 Light Module; Color: Yellow ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black3800094
SG-TL70-R-100MA24TL70 Light Module; Color: Red ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black Ho3800095
SG-TL70-W-100MA24TL70 Light Module; Color: White ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black3800098
SG-TL70-B-100MA24TL70 Light Module; Color: Blue ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black H3800096
SG-TL70-G-100MA24TL70 Light Module; Color: Green ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black3800093
SG-TL70-R-100MA12TL70 Light Module; Color: Red ; Voltage: 12-30 V dc; 100 mA @ 12 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black Ho3800266
WLS28-2XW285S W/10WLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: White; 3 m (10 ft) Cable3805941