TX700Q-P3WV01TX700 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100009355Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX700S-P3WV01TX700 HMI/PLC product series Single-core IOT gateway — CODESYS V3 PLC with WEB VISU100009353Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX700D-P3WV01TX700 HMI/PLC product series Dual-core IOT gateway — CODESYS V3 PLC with WEB VISU100009354Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX800M-P3WV01TX800 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100046997Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX800L-P3WV01TX800 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100046998Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX207-P3CV01TX200 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002080ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenResistive, Plastic film front
TX815-P3CV01TX800 HMI/PLC product series 15″ display — CODESYS V3 PLC with TARGET and WEB VISU100046995ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TX707-P3CV01TX700 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenCapacitive, Glass front
TX805-P3CV01TX800 HMI/PLC product series 5″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046992ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5TouchscreenCapacitive, Glass front
TX810-P3CV01TX800 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046994ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TX715FB-P3CV01TX700 HMI/PLC product series 7-inch display for food and beverage applications – CODESYS V3 PLC with target and web visualization100007472ProgrammingCODESYS V3Protection classIP69 front, IP20 rearTouchscreenCapacitive, Glass front
TX721-P3CV01TX700 HMI/PLC product series 21″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002033ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5TouchscreenCapacitive, Glass front