SSA-EB1PLGRS1-0DED1Q8Emergency Stop with ISD: Flush Mount 40 mm Push Button; Illuminated Color: Green/Red Flashing; 2 N.C. OSSD Safety Contacts, IP65; 83811874
PVD100QPMA19PVD Series: Parts Verification; 100mm 4 beams; Retroreflective Range; up to 2M, Diffuse; up to 400mm; Input:12-30V dc; Outputs: Sel3081120
SSA-EBM-12EAAQ12OTBBK50C-93210SSA-EBM Rectangular Metal Enclosure E-Stop Button; Non-illuminated base; 40 mm Actuator; OTB w Black FC; K50LGRY6P w/Green/Red/Yello3093210
SLLCP14-1260-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection: R3802960
SLLCP14-1610-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1610 mm (63.4 in.); Housing: Yellow; Connection: R3804009
SLLP23-280-B16EZ-SCREEN LS, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connection: Removable3805319
SLLP23-1820-B16EZ-SCREEN LS, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1820 mm (71.7 in.); Housing: Yellow; Connection: Removable3807922