Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PS003A-502-2UPN8X-H1141/3GD | TURCK - Your Global Automation Partner
Pressure Transmitter (Rotatable)
PS003A-502-2UPN8X-H1141/3GD
Order ID no. 6833921
home
Home
Loading...
Technical Data
Downloads
Electrical output
2 × switching output
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Design
With display
Display
4-digit 7-segment display, rotatable by 180°, with switch-off function
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Process connection
1/4″ NPT-18 female thread
Media temperature max. (°C)
85
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
PNP/NPN
Pressure type
Absolute pressure
Protection class
IP67
Switching element function
NO/NC
In Stock
Price Group
G1
List Price
€668.00
home
Turck-Shop
Products
Others
PS003A-502-2UPN8X-H1141/3GD
Item Total
€668.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support