RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
WLAWW190X180L11WLA Area Work Light; Dimensions: 190X180mm; Voltage: 12-30Vdc; Environmental Rating: IP69K; Color: Warm White; 11 Deg Lens; 2 m (6.53018608
SDICBK-801400Kit: Includes Qty. 2 SB12TAPR-800005 (800005); Qty. 2 PIRS1X166UMPM.75 (56068); Qty. 2 DF-G1-PS-2M (19355); Qty 1 T8AP6D50 (66659)3801400
QS18VP6LP-801662WORLD-BEAM: Polarized Retro; Range: 3.5 m with BRT-40-19A; Input: 10-30 V dc; Output: Complementary PNP; 2 m (6.5 ft) Cable3801662
WLAWW190X180QWLA Area Work Light; Warm White LEDs; Dimensions: 190X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: White; Euro-s3018191
WLAR190X180L11WLA Area Work Light; Dimensions: 190 X 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Red; 11 Deg Lens; 2 m (6.5 f3018537
WLAG190X180L11WLA Area Work Light; Dimensions: 190 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; 2 m (6.53018515
PIF630UM.78M.16DPlastic Fiber, Opposed Mode; Core Dia.: 1.5 mm; Fiber Length 10 m; Stainless Ferrule O.D. 4 mm X 19.8 mm long; Free cut3803792
WLAWW190X180L30QWLA Area Work Light; Dimensions: 190 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Warm White; +/-30 Deg Lens;3808553