Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI360P0-QR24M0-IOLX2-H1141/S1293 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Contactless Encoder
RI360P0-QR24M0-IOLX2-H1141/S1293
Order ID no. 1590915
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Communication protocol
IO-Link
Connector type
M12 x 1
Dimensions (L x W x H)
81 mm x 78 mm x 24 mm
Electrical connection
Connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Metal/plastic
Housing quality
ZnAlCu1/PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output type
Absolute semi-multiturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
Shaft Type
Hollow shaft
Technology
Contactless
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
G1
List Price
332,80 €
Item Total
332,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI360P0-QR24M0-IOLX2-H1141/S1293
Contact Support