BRT-32X20AM-79532Retroreflector: Square 20x20mm; Microprism - Reflectivity Factor: 1.2; Max Temp = 65 degree C; Plastic - Screw hole for mounting3079532
PSWB-24-1DC Power Supply - Wall Mount; Input: 100 -240 V ac 50/60 Hz: Multi-blade outlet plug; Output: 24 V dc 1A: 2 m (6.5 ft) Barrel Jack C3810388
IM18-CCM40-MTI/24VDCCabinet guard Internal and external sensors100018257Electrical connectionRemovable spring-type terminals, 3-pinNominal voltage24 VDC
IMX12-CCM05-MTI-1I2T-HC/LCabinet guard Internal sensors100030579ApprovalsATEX, IECExElectrical connectionRemovable screw terminals, 2-pinNominal voltage24 VDC
IM18-CCM45-MTI/24VDCCabinet guard Internal and external sensors100051370ApprovalsATEX, IECExElectrical connectionRemovable spring-type terminals, 3-pinNominal voltage24 VDC
IM18-CCM50-MTI/24VDCCabinet guard Internal and external sensors100022405Electrical connectionRemovable spring-type terminals, 3-pinDigital outputRelay outputNominal voltage24 VDC
IMX12-CCM05-MTI-1I2T-HC/L/CCCabinet guard Internal sensors100030580ApprovalsATEX, IECExElectrical connectionRemovable spring-type terminals, 2-pinNominal voltage24 VDC
IM12-CCM03-MTIS-3T-IOLC/24VCabinet guard Internal and external sensors7570100Electrical connectionRemovable screw terminals, 2-pinDigital outputTransistor outputNominal voltage24 VDC
IM12-CCM03-MTIS-3T-IOLC-PR/24VCabinet guard Internal and external sensors7570102Electrical connectionRemovable screw terminals, 2-pinDigital outputTransistor outputNominal voltagePower bridge 24 VDC
IM12-CCM03-MTIS-3T-IOLC/24V/CCCabinet guard Internal and external sensors7570101Electrical connectionRemovable spring-type terminals, 2-pinDigital outputTransistor outputNominal voltage24 VDC
IM12-CCM03-MTIS-3T-IOLC-PR/24V/CCCabinet guard Internal and external sensors7570103Electrical connectionRemovable spring-type terminals, 2-pinDigital outputTransistor outputNominal voltagePower bridge 24 VDC