DX80DR2M-HWireless system Transmission of serial data in tree topology3011433Input type-FunctionTree topologyOutput type-
R70ER2MQWireless system Serial data transmission in tree topology3813378Communication protocolEtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DX80G2M6S-P8Wireless system Transfer of I/O Data to Star Topology3017429Input typePNPFunctionStar topologyOutput typePNP
DX80DR2M-H10-NBWireless system Transmission of serial data in tree topology3807975FunctionTree topology
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DX80K2M6-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3092938Protection classIP67
DX80N2X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087107Input typePNPFunctionPoint-to-pointOutput typePNP
VB2-FKMV5-FSMV5.205-FSMV5.305/S25502-Way Splitter For RFID Bus Line Topology6636989Connector AFemale, M12 x 1Connector B2 x Male, M12 x 1DesignY-splitter
DX80G2M6S-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3087097Protection classIP67