RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR20-LI2X2-H1141Miniature Encoder With Analog Output100004587Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
S18UBARUltrasonic sensor Diffuse-mode sensor3002714Electrical connectionCableOutput functionPNP/NPNMax. range (mm)300
S18UIARQUltrasonic sensor Diffuse-mode sensor3002709Electrical connectionConnectorOutput functionAnalog outputMax. range (mm)300
S18UUARUltrasonic sensor Diffuse-mode sensor3002705Electrical connectionCableOutput functionAnalog outputMax. range (mm)300
PT400R-2004-I2-H1143/XPressure Transmitter With Current Output (2-Wire)6836628Electrical outputCurrent output (2-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...400 bar
PT400R-2004-U1-H1143/XPressure Transmitter With Voltage Output (3-Wire)6836610Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...400 bar